Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DBE-10-GY - 45系列铝型材--附件*T型槽扣条
Bill of material
DBE-10-GY
CNSORDERNO
Bestellnummer
C2
syxc
45/50type
COLER
COLOR
L1
12.2 mm
L2
11.5 mm
A
1.0 mm
H
6.5 mm
G
weight
74 g
PDF
dbe-10-gy.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models