DBE10-8
Eaton B-Line
Bolted Framing (Strut Systems)
DURA-BLOK™ Rooftop Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/db_rs/dbe_series_asmtab.prj},{NB=DBE10-8},{PN=DBE10-8},{BASE=B44-DB10},{HXWXLIN=5 1/2-8 x 6 x 9.6},{HXWXLMM=139.7-152.4 x 152.4 x 243.8},{WLBS=5.68},{WKG=2.58},{A=7.69},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
DBE Series Support Base With Rod Risers & Channel - Dura-Blok Rooftop Supports
Bill of material
DBE10-8
PN
Part No.
DBE10-8
DBE10-8
HXWXLIN
Adjustable Height x Width x Length
5 1/2-8 x 6 x 9.6
5 1/2-8 x 6 x 9.6
Inch
HXWXLMM
Adjustable Height x Width x Length
139.7-152.4 x 152.4 x 243.8
139.7-152.4 x 152.4 x 243.8
mm
WLBS
Wt./Each
5.68
5.68
Lbs
WKG
Wt./Each
2.58
2.58
kg
A
7.69
7.69
Inch
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求