Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
DBR Series Support Base With Rod Risers & Pipe Roll - Dura-Blok™ Rooftop Supports
Bill of material
DBR10-12
PN
Part No.
DBR10-12
HXWXLIN
Adjustable Height x Width x Length
up to 12” x 6” x 9.6” Inch
HXWXLMM
Adjustable Height x Width x Length
up to 304.8 x 152.4 x 243.8 mm
WLBS
Wt./Each
8.20 Lbs
WKG
Wt./Each
3.72 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models