Catalog navigation
CAD model selection
Selectable products: 96
HELP_VARIABLE
Company
TE Connectivity
Description
DC Jack Connectors
Bill of material
1827684-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
CT
Connector Type
CS
Connector System
CST
Connector Style
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
TC
Type of Connector
PT
Product Type
MPBC
Mobile Phone Battery Connector
NP
Number of Positions
VK
Voltage Key
PRELOADED
Preloaded
VOLTAGE
Voltage
CRA
Current Rating
A
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
CCR
Contact Current Rating (Max)
A
CTY
Contact Type
CMAPM
Contact Mating Area Plating Material
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CPM
Contact Plating Material
MH
Mounting Holes
TPLMM
Termination Post Length
mm
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
MA
Mounting Angle
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HC
Housing Color
HM
Housing Material
HABMM
Height Above PC Board
mm
HABIN
Height Above PC Board
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
FUW
For Use With
ULFR
UL Flammability Rating
PM
Packaging Method
PQ
Packaging Quantity
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models