Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
DCBPF,DCNCF - Ball plunger, variable load type
Bill of material
DCBPF8
CODE
Code
TYPE
Types of
ZTMAT
The main material
SUS303
QTMAT
Ball head material
QTHAR
Ball head hardness
THMAT
Spring material
SUS304-WPB
LMMAT
Nut material
SUS303
TZHMAT
Adjusting ring material
SUS304
KSWD
Usable temperature
-30~80℃
M
M1 (coarse thread)
DD
d
4.0 mm
S
1.0 mm
L
16.0 mm
LL
6.4 mm
M2
M2 (fine teeth)
5.0 mm
C
1.0 mm
X
mm
Enter value for X
mm
cm
inch
ft
LOMIN
Minimum load (N)
10 mm
LOMAX
Maximum load (N)
20 mm
LINK
URL
https://www.srdfaa.com/product/1141603220175.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models