Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm31ss_bn - Cinch Connectivity Solutions
Bill of material
DCCM31SS-BN
PN
Part Number
DCCM31SS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 31, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Solder Cup, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
31
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir