Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_31psbn - Cinch Connectivity Solutions
Bill of material
DCDH-31PSBN
PN
Part Number
DCDH-31PSBN
DESC
Description
Microminiature Hermetic Plug, 31 Positions, Solder Cup
CT
Connector Type
Plug, Male Pins
NOP
Number of Positions
31
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models