Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DCE/DCC - 标准B系列 链条
Bill of material
DCC10B-1-4
CNSORDERNO
bestellnummer
CODE
代号
MAT
材质
FJ
附件
接头链节
CCXL
尺寸系列
PS
排数
1
JS
节数
P
节距P
mm
D1
滚子直径d1(max)
mm
B1
内节内宽b1(min)
mm
D2
销轴直径d2(max)
mm
L
销轴长度L(max)
mm
L1
销轴长度L1(max)
mm
H2
内链板高度h2(max)
mm
T
链板厚度t(max)
mm
T1
链板厚度T(max)
mm
MMCZL
每米长重量
kg/m
Q
极限拉伸载荷Q(min)
kN
QO
平均拉伸载荷Qo
kN
QT
容许最大张力Qt
Qt≤Q/(5~7) kN
JSGDX
节数固定型包含节数(一条周长1524mm)
JSZDX
节数指定型最大节数(周长3048mm)
JTLJ
配套接头链节代号
mm
GDLJ
配套过渡链节代号
mm
PDF
dceb.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models