Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
DCH Series - DCH Series - (2,00 mm) .0787" High Speed Press Fit to Board
Bill of material
DCH-04-04.0-T-PF-1-1-S
PN
Part Number
DCH-04-04.0-T-PF-1-1-S
SERIES
Series
DCH
POS
Number of Pairs
CL
Cable Length
Inch
PLOPT
Plating Option
-T: Matte Tin
CS
Contact Style
-PF: Press Fit
SEOPT
Second End Option
-1: DCH
WOPT
Wiring Option
SR
Strain Relief Option
A
15.25 mm
B
13.40 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir