Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCH01 - Cross Ring Coupling¡¤Screw Fixed Type¡¤Aluminum Alloy/Stainless Steel(Aluminium Bronze)
Bill of material
DCH01-D16-d3-e3
CODE
Code
DCH01
TYPE
Type
Screw Clamping Short Type
MTM
The main take material
Aluminum Alloy
SRM
Interval Ring Material
POM
LHS
Lord Hugh Surface Treatment
Anodize
THA
The attachment
Hexagon Socket Head Screw
D
mm
DD
d
mm
EE
e
mm
DD1
d1
mm
L
mm
L1
L4
mm
F
mm
A
mm
M
mm
TIT
Tightening Torque
N*m
ALT
Allowable Torque
N*m
AIA
Allowable Installation Angle Deviation
2 °
AIE
Allowable Installation Eccentric Deviation
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
BBDD
(DD)b Reference Size
mm
BBDDTOL
BBddtol
mm
TTDD
Ttdd
mm
TTDDTOL
(DD)t tolerance
mm
BBEE
e Built Slot b Reference Size
mm
BBEETOL
e Built Slot b Tolerance
mm
TTEE
e built slot t reference size
mm
TTEETOL
e built slot t tolerance
mm
LINK
Website
Website Connection
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)