Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB
Description
DCS800-EP Non-Regenerative - 230/460 Vac Ratings
Bill of material
DCS800-EP1-0125-05
PN
Part No.
HP
230V
HP
HP1
460V
HP
MF
Module Frame
PF
Panel Frame
MCB
Main Circuit Breaker
VI
230 Vac Input
ALR
AC Line Reactor
WALC
Without AC Line Contactor
BMS
Blower Motor Starter
Amps
H
Height
mm
W
Width
mm
D
Depth
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models