Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
ABB
Description
DCS800 Regenerative - 500 to 700 Vdc
Bill of material
DCS800-S02-5200-05LB
PN
Part Number
FS
Frame Size
RMS
Input RMS Current
A
NDIA
Nomal Duty I2Nd
A
NDPHP
Nomal Duty P2Nd
HP
SDIA
Standard Duty I2Sd
A
SDPHP
Standard Duty P2Sd
HP
HDA
Heavy Duty I2Hd
A
HDH
Heavy Duty P2Hd
HP
IF
Internal field current
A
AF
Air Flow 60 Hz
ft3/min
HD
Heat Dissipation
BTU/hr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB
    DCS800 Non-Regenerative - 500 to 700 Vdc
    ABB
    DCS800-EP Regenerative - 230/460 Vac Ratings
    Parker
    EGE-OR EO-3 - Swivel connector
    ABB
    DCS400 Regenerative - 230 to 500 VAC
    ABB
    DCS500 Non-Regenerative - 230 to 500 VAC
    ABB
    DCS500 Regenerative - 230 to 500 VAC
    ABB
    Keypad - ACX550
    ABB Low Voltage & Systems
    CR-P - Pluggable Interface Relays and Optocouplers
    ABB
    DPMP-01
    ABB Low Voltage & Systems
    AF370 - 3-pole and 4-pole Contactors - AC or DC Operated
    ABB Low Voltage & Systems
    MJS - Modular joystick
    ABB
    DCS400 Non-Regenerative - 230 to 500 VAC
    Bossard Catalog
    BN 20192 - Toothed contact washers (Rip-Lock™), spring steel, mechanical plated, thick layer passivation
    ABB
    ACS150 - 0.5 to 5 hp
Previews
3D
Dimension
2D
Download CAD models