Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
DDACL42 - CL Cylinder (Linear Actuator Non-Captive)
Bill of material
DDACL42-R02 050 N
MODEL
Model
mm
MFS
Motor Frame Size
42 mm
DST
Drive Screw type
SL
Screw Lead
mm
T
Travel
RE
Repeatability
mm
LM
Lost Motion
mm
MS
Maximum Speed
mm/sec
ADT
Acceleration and Deceleration time
sec
TF
Thrust Force
N
MASS
Mass
g
OT
Operation Temperature
0-40°C(No Condensation)
DM
Driving method
2-phase Bi-polar
RV
Rated Voltage
2.5 V
RC
Rated current
1.2 A
WR
Winding resistance
2.1 Ω
IC
Insulation Class
Class B(130°) mm
CT
Connector type
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KSS.,Co.Ltd.
    Si MOBO
    KSS.,Co.Ltd.
    Shaft dia 8 mm - Standard stocks
    KSS.,Co.Ltd.
    Shaft dia 6 mm - Standard stocks
    KSS.,Co.Ltd.
    Shaft dia 4 mm (Motor size is 20 mm)
    KSS.,Co.Ltd.
    Shaft dia 4 mm - Standard stocks
    KSS.,Co.Ltd.
    TMB0401 - Shaft dia 4mm, Lead 1mm
    KSS.,Co.Ltd.
    DDACL28 - CL Cylinder (Linear Actuator Non-Captive)
    KSS.,Co.Ltd.
    TMB0504 - Shaft dia 5mm, Lead 4mm
    KSS.,Co.Ltd.
    CAS - Compact Actuator NEMA 6 size
    KSS.,Co.Ltd.
    MAS - MoBo Actuator
    KSS.,Co.Ltd.
    BSSP0610 - Miniture Ball Screw with Ball Spline
    KSS.,Co.Ltd.
    BSSP0810 - Miniture Ball Screw with Ball Spline
    KSS.,Co.Ltd.
    BDVZ06 - Belt Drive type - BD series
    KSS.,Co.Ltd.
    Shaft dia 10 mm
Previews
3D
Dimension
2D
Download CAD models