Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Konstandin
Description
DDFS-2 - Drehdurchführungen dienen als Verbindung zwischen feststehenden und rotierenden Maschinen-Elementen.
Bill of material
ZK5365-12 Konstandin
PDF
Data sheet
Data note
ARTNR
Art.-Nr.
TYP
Type
MAT
Housing material
A
Q1
Welle zu Gehäuse
°
Q2
Welle zu Gehäuse Strom
°
DZ
Number of rotation
U/min
AD
Adern
ST
Current max.
A
SP
Voltage max.
250 V
DF
Flow
Nl/min
DW
Sealing Material
NBR
DM
Torque pressure
Nm
INFO
Info
B
mm
C
mm
D
mm
E
mm
E2
mm
E3
mm
F
mm
G
mm
H
mm
I
mm
I2
mm
K
mm
L
mm
M
mm
N
O
mm
NW
mm
P1
mm
R
U
mm
P2
mm
P4
mm
R4
M4
U4
6 mm
W
0.5 mm
X
mm
Y
mm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models