Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-101-E - Clamp · Vertical type
Bill of material
DDH-101-E
CODE
DDH-101-E
MAT
Material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX1800 kg
YTLS
Type of press head screw
DDH-FC-56212
MAT2
Head material
NBR rubber
YBKQJD
Knob opening Angle
100 °
SBKQJD
Handle opening Angle
62 °
YB
handle
U (long)
DZ
pedestal
The flange base
SB
hand shank
straight hand lever
WEI
weight
360 g
LINK
link
https://www.srdfaa.com/product/1141603221043.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models