Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-101-J - Clamp - Flange base - Vertical compression type -U handle flange base
Bill of material
DDH-101-J
CODE
DDH-101-J
WTI
way to install
The flange base
HAD
handle
U take
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
550 kg
PA
The pressure Angle
100°~140°
HC
Hand corner
48°~68°
WEI
weight
2540 g
AC
Accessories (Press head screws)
DDH-SA-58500
LINK
link
https://www.srdfaa.com/product/1577377233216.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models