Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-201-AI - Clamp - Straight base - Horizontal clamping type - Solid handle straight base
Bill of material
DDH-201-AI
CODE
DDH-201-AI
WTI
way to install
Straight base
HAD
handle
The solid pressure
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
27 kg
PA
The pressure Angle
90°
HC
Hand corner
80°
WEI
weight
30 g
AC
Accessories (Press head screws)
DDH-SA-08034
LINK
link
https://www.srdfaa.com/product/1628416181456.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models