Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-201-C - Clamp · Horizontal
Bill of material
DDH-201-C
CODE
DDH-201-C
MAT
Material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX1000 kg
YTLS
Type of press head screw
DDH-FC-14134
MAT2
Head material
NBR rubber
YBKQJD
Knob opening Angle
79 °
SBKQJD
Handle opening Angle
93 °
YB
handle
u-type
DZ
pedestal
The flange base
WEI
weight
140 g
LINK
link
https://www.srdfaa.com/product/1141603221187.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models