Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-201 - Clamp · Vertical type
Bill of material
DDH-201
CODE
DDH-201
MAT
Material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX270 kg
YTLS
Type of press head screw
DDH-SA-08034
MAT2
Head material
NYLON66
YBKQJD
Knob opening Angle
90 °
SBKQJD
Handle opening Angle
75 °
YB
handle
u-type
DZ
pedestal
The flange base
WEI
weight
35 g
LINK
link
https://www.srdfaa.com/product/1141603221169.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models