Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
DDH-203-F,DDH-203-FSS - Clamp · Horizontal
Bill of material
DDH-203-F
CODE
MAT
Material
SUR
surface treatment
JCL
Holding force
MAX2270 kg
YTLS
Type of press head screw
MAT2
Head material
YBKQJD
Knob opening Angle
85 °
SBKQJD
Handle opening Angle
58.0 °
YB
handle
u-type
DZ
pedestal
The flange base
WEI
weight
340 g
LINK
link
https://www.srdfaa.com/product/1141603221309.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models