Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-20400 - Clamp · Vertical type
Bill of material
DDH-20400
CODE
code
DDH-20400
MAT
texture
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force (kg)
MAX200 kg
YTLS
Type of press head screw
DDH-SA-042507
MAT2
Head material
steel
YBKQJD
Knob opening Angle
55 °
SBKQJD
Handle opening Angle
60 °
YB
handle
u-type
DZ
pedestal
The flange base
WEI
weight
25.5 g
LINK
link
https://www.srdfaa.com/product/1141603221487.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models