Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-20800 - Clamp · Vertical type
Bill of material
DDH-20800
CODE
DDH-20800
MAT
texture of material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force (kg)
MAX34000 kg
YTLS
Type of press head screw
DDH-FC-042507
MAT2
Head material
NBR rubber
YBKQJD
Knob opening Angle
92 °
SBKQJD
Handle opening Angle
109 °
YB
handle
u-type
DZ
pedestal
The flange base
WEI
weight
40 g
LINK
link
https://www.srdfaa.com/product/1141603221489.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models