Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22165 - jq
Bill of material
DDH-22165
CODE
DDH-22165
WTI
fldz
HAD
dUxyb
MAT
SS400
SUR
dx
CP
250 kg
PA
96°
HC
88°
WEI
G
285 g
AC
DDH-FC-56212
LINK
https://www.srdfaa.com/product/1610530761504.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir