Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22185 - Clamp - Flange base - Horizontal compression type - long opening pressure handle flange base
Bill of material
DDH-22185
CODE
DDH-22185
WTI
way to install
The flange base
HAD
handle
Long open pressure handle
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
250 kg
PA
The pressure Angle
96°
HC
Hand corner
88°
WEI
weight
360 g
AC
Accessories (Press head screws)
DDH-FC-56212
LINK
link
https://www.srdfaa.com/product/1610533985936.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models