Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-301-BM - Clamp - Flange base - push and pull compression type - stroke 16.7mm
Bill of material
DDH-301-BM
CODE
DDH-301-BM
WTI
way to install
The flange base
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
45 kg
STR
route
16.7
HC
Hand corner
190°
WEI
weight
50 g
AC
Accessories (Press head screws)
DDH-SA-042007
LINK
link
https://www.srdfaa.com/product/1657453496720.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型