Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
DDH-302-FM,DDH-302-FMSS - Clamp · Push-pull type
Bill of material
DDH-302-FM
CODE
code
MAT
material
SUR
surface treatment
JCL
Holding force
MAX1360 kg
YTLS
Type of press head screw
MAT2
Head material
YBKQJD
Knob opening Angle
177 °
XC
Strokemm
32.0 mm
WEI
weight
300 g
LINK
link
https://www.srdfaa.com/product/1141603221335.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models