Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-36003-A - Flange base · Push-pull compression type
Bill of material
DDH-36003-A
CODE
DDH-36003-A
AZFS
way to install
The flange base
JCL
Holding force
272 kg
ZTCZ
The main body material
carbon steel
XC
Strokemm
19.7
D
cylinder bore
32
A
Cylinder compression area
7.07 cm^2
P
Maximum atmospheric pressure (kg/cm²)(PSI)
10(140)
WEI
Weight (g)
960
FJ
Accessories (Press head screws)
DDH-SA-085012
LINK
link
https://www.srdfaa.com/product/1551147906576.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models