Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-36020M - Clamp · Push-pull type
Bill of material
DDH-36020M
CODE
code
DDH-36020M
MAT
material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX160 kg
YTLS
Type of press head screw
DDH-SA-085012
MAT2
Head material
steel
YBKQJD
Knob opening Angle
140 °
XC
Strokemm
30.0 mm
WEI
weight
345 g
LINK
link
https://www.srdfaa.com/product/1141603221349.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models