Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bird
Description
DDL - Optimized Indoor Remote
Bill of material
DDL2x
A
Product Family
Remotes
B
Models
C
Model Number
D
Description
E2
DIM A
3.6 Inch / 89 mm
F2
DIM B
15 Inch / 381 mm
G2
DIM C
15 Inch / 381 mm
W
Weight
26.5 lbs / 12 kg
PC
Power Consumption
W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models