Catalog navigation
Селекция на CAD модел
Налични продукти: 23
HELP_VARIABLE
Company
Spraying Systems
Description
DeflectoJet® Series - Nozzles - Metric
Bill of material
B8686-1/8-SS.75-180
PN
Sales Part
IC
Inlet Connection Size
INCH
TT
Male/Female
Male
THD
Thread Types
BSPT
MAT
Materials
FR04
Flow Rate (lpm) at 0.4 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
LL
L
mm
LL1
L1
mm
LL2
L2
mm
SS1
S1
mm
SS2
S2