Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEG04_14 - Economical diaphragm coupling, aluminum alloy/stainless steel, single diaphragm/double diaphragm, screw clamping type
Bill of material
DEG04-D19-d3-e3
CODE
Code
TYPE
Types of
MAT
The main take material
aluminium alloy
MAT1
Diaphragm material
stainless steel
SUR
Surface Treatment
True color anodic oxidation
THA
The attachment
hexagon socket head cap screws
D
mm
DD
d
mm
EE
e
mm
L
mm
L1
mm
L2
9.0 mm
L3
mm
W
1.25 mm
M
2.5 mm
LOT
Locking torque
1.0 N*m
TRT
The rated torque of commonly used
0.8 N*m
RTB
Rated torque biggest
1.6 N*m
THS
The highest speed
10000 r/min
INM
Inertia moment
kg*m^2
STS
Static torsional stiffness
N*m/rad
TMA
The maximum allowable radial deviation
mm
MPA
Maximum permissible angular deviation
°
AMP
Axial maximum permissible deviation
mm
WEI
Reference Weight£¨kg/pcs)
g
LINK
Website
Website Link
DHM
DH
EHM
EH
DC
DD2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models