Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Expansion connection sleeve - SitaPipe Stainless steel
Bill of material
SitaPipe Stainless steel DN70 expansion sleeve 70070075
PREVIEW
Preview
ARTNR
Article number
70070075
LOGLEVEL
LOG Level
DESC
Description main article
SitaPipe Stainless steel expansion sleeve
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
MAT
Material
Rust-proof stainless steel
WN
Material number
1.4301
F
Color
Silver
OF
Surface
Smooth / Treated
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models