Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rollon
Description
DEM...D - Steel telescopic rail, full extension 100%, hardened raceways, double stroke, mixed holes (max load 15512 N, max closed length 1970 mm)
Bill of material
'DEM28D-290'
INFO1
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened and ground raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DIM
Dimension
GUI
Rail
DEM...D
INFO
Catalogue
Catalogue
L
Length
mm
H
Stroke
mm
CRAD
Load capacity for a pair of rails Corad
N
CAX
Load capacity for a pair of rails Coax
N
CUR
Slider
mm
C
mm
NOH
No. of holes
3
A
mm
B
mm
F
V
WEIGHT
Weight
Kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models