Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JUDO Wasseraufbereitung GmbH
Description
Denitrator - Nitratreduzierungsanlage (mengengesteuert)
Bill of material
JDN 1 WZ-E_8400015
SA010ID04
Manufacturer’s name
Judo Wasseraufbereitung GmbH
SA010ID03
Issue date (month) of the guideline
201601
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA100ID04
Valve type
Absperrarmaturen
SA110ID04
Valve type designation
JDN WZ-E
SA110ID05
Product main group
Enthärtung
SA300ID03
Body connection
Innengewinde
SA350ID03
Installation location
Trinkkaltwasser
SA700ID34
nominal pressure
8
SA700ID07
max. operating temperature
30 °C
SA700ID38
Volume flow
2.90 m³/h
SA700ID08
max. operating pressure
8 bar
MODELL
ARTNR
Artikle nummer
SA700ID30
Product description
JUDO DENITRATOR JDN 3 WZ-E Nitratreduzierungsanlage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models