Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
DER63 - Stainless steel AC asynchronous motor 0.18 kW - torque up to 3.49 Nm
Bill of material
HPC - DER63-A4-B14/SS
REF
Part number
L
237 mm
PUS
Power
0.18 kW
COR
Current
A
REM
Efficiency
FAC
Power factor
0.68 mm
TN
1.21 Nm
TS
2.54 Nm
TMAX
2.66 Nm
IS
2.4 A
MAS
Weight
8.7 kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models