Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Heiss
Description
Design 118 - Pivot Eye Attachment
Bill of material
HEISS SZ 100-40/20/5.1-118.003---(L1=40, L2=25, M=M16, ZB=keine)
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
118
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B7
Width
mm
R
Radius
mm
G
Thread
X
Length
mm
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 118 - Pivot Eye Attachment
    Heiss
    Design 110 - Basic Attachment
    Heiss
    GLB-CB - Hydraulic Pivot Bracket
    Heiss
    Design 119 - Pivot Eye Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    GA - Hydraulic Rod Clevis
    Heiss
    Design 119 - Pivot Eye Attachment
    Heiss
    SSZ 250 - Swivelling tension cylinder
    Heiss
    SK - Hydraulic Rod End Straight Eye
    HEB
    round cylinder up to 100 bar - Z100
    Heiss
    Design 225 - Clevis Attachment
    SMC
    CHN (Assembly) - Hydraulic Cylinder (7 MPa)
    MINDMAN
    MDM - Hydraulic cylinders with magnet
    Bimba Products
    PFLF Series - PFLF Series
Previews
3D
Dimension
2D
Download CAD models