Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Heiss
Description
Design 120 - Nondifferential Cylinder
Bill of material
HEISS SZ 160-40/20/5.1-111.120.003---(L1=40, L2=25, M=M16, ZB=keine)
TYP
Type designation
BD
Line pressure
160 bar
BF
Design
120
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
KB
Combination with designs
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
SLB
Hydraulic pivoting pin pedestal
L12
Switching position on the tube
mm
Enter value for L12
Switching position on the tube
mm
cm
inch
ft
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
INFO
Note
Information
D1
Diameter
mm
D2
Diameter
mm
D3
Thread
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L6
Length
mm
G
Thread
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 113-2 - Foot Attachment
    EGIS
    V - Rails de guidage V
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 125 - Clevis Attachment
    Heiss
    HKZ 160 Type A - Threaded blind holes
    Heiss
    Design MP 5 - Pivot Eye Attachment
    Heiss
    Design 114-1 - Pivot Pin Attachment
    EGIS
    E-BF - Cages linéaires plates à 1 rangée
    Heiss
    Design ME 6 - Flange Attachment
    EGIS
    MVZ-M - Rails de guidage M
    Heiss
    Design 112-1 - Flange Attachment
    EGIS
    E-HG - Cages linéaires à amortissement
    Heiss
    Design 111-1 - Thread Attachment
    EGIS
    LUE - Rails de guidage LUE
Previews
3D
Dimension
2D
Download CAD models