Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Heiss
Description
Design 219 - Pivot Eye Attachment
Bill of material
HEISS SZ 250-63/40/55-219.003.NG-P1
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
219
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
B1
Length
mm
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
L219
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
R
Radius
mm
G
Thread
X
Length
mm
ALFA1
Angle
°
ALFA
Length x angle
mm x °
L5
Length
mm
H4
Height
mm
L16
Length
mm
B5
Width
mm
H5
Height
mm
H6
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models