Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Heiss
Description
Design 219 - Pivot Eye Attachment
Bill of material
HEISS SZ 160-40/20/5.1-219.003
TYP
Type designation
BD
Line pressure
160 bar
BF
Design
219
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
H1
Length
mm
R
Radius
mm
G
Thread
ALFA1
Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 125 - Clevis Attachment
    Heiss
    Design 218 - Pivot Eye Attachment
    Heiss
    Design MP 5 - Pivot Eye Attachment
    Heiss
    Design 219 - Pivot Eye Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 112-1 - Flange Attachment
    EGIS
    V - Rails de guidage V
    Heiss
    Design ME 5 - 120 - Nondifferential Cylinder with Flange Attachment
    Heiss
    Design 116 - Pivot Pin Attachment
    Heiss
    Design 111-1 - Thread Attachment
    Heiss
    PHU Pressure multiplicator
    Heiss
    SSZ 250 - Swivelling tension cylinder
    Heiss
    HKZ 500 design A - Threaded blind holes
Previews
3D
Dimension
2D
Download CAD models