Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 225 - Clevis Attachment
Bill of material
HEISS SZ 160-63/32/6.1-225.003.IN
TYP
Type designation
BD
Line pressure
160 bar
BF
Design
225
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
E
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
LA003
Length
mm
LA004
Length
mm
LA005006
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
H2
Length
mm
H3
Length
mm
R
Radius
mm
G
Thread
X
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 225 - Clevis Attachment
    Heiss
    Design 218 - Pivot Eye Attachment
    Heiss
    Design 112-1 - Flange Attachment
    Nitrogen Springs
    TS-300 - Safety plug with CE rupture disc
    Heiss
    Design 110 - Basic Attachment
    Heiss
    Design 219 - Pivot Eye Attachment
    Nitrogen Springs
    KF 12 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    KF 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    FAQ - Fixing
    Nitrogen Springs
    FTP - Fixing
    Nitrogen Springs
    FR2 - Fixing
    Heiss
    Design 111-2 - Thread Attachment
    Nitrogen Springs
    DM - Fixing
    Nitrogen Springs
    FCA - Fixing
Previews
3D
Dimension
2D
Download CAD models