Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design 225 - Clevis Attachment
Bill of material
HEISS SZ 250-50/32/8.1-225.003
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
225
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
LA003
Length
mm
LA004
Length
mm
LA005006
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
H2
Length
mm
H3
Length
mm
R
Radius
mm
G
Thread
X
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    GA - Hydraulic Rod Clevis
    Heiss
    Design MP 5 - Pivot Eye Attachment
    Heiss
    HKZ 500 design A - Threaded blind holes
    Heiss
    HKZ 160 Type A - Threaded blind holes
    EGIS
    MVZ-M - Rails de guidage M
    Heiss
    GLB-CB - Hydraulic Pivot Bracket
    Heiss
    Design 114-1 - Pivot Pin Attachment
    Heiss
    Design 111-1 - Thread Attachment
    Heiss
    Design 112-1 - Flange Attachment
    Heiss
    HWZ 400 Type A - Threaded blind holes
    Heiss
    Design ME 6 - Flange Attachment
    EGIS
    V - Rails de guidage V
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 120 - Nondifferential Cylinder
Previews
3D
Dimension
2D
Download CAD models