Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Rollon
Description
DEV...D - Steel telescopic rail, full extension 100%, hardened raceways, double stroke, countersunk holes (max load 15512 N, max closed length 1970 mm)
Bill of material
'DEV28D-290'
INFO1
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DIM
Dimensione
GUI
Rail
DEV...D
INFO
Catalogue
Catalogue
L
Length
mm
H
Stroke
mm
CRAD
Load capacity for a pair of rails Corad
N
CAX
Load capacity for a pair of rails Coax
N
CUR
Slider
mm
C
mm
NOH
No. of holes
3
A
mm
B
mm
F
V
WEIGHT
Weight
Kg/m