Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Spelsberg BIM
Description
Device boxes
Bill of material
97124801
MD01
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
LOD
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EF000025
true
EF000051
EF000139
EV006034
EF000551
EF000557
EV000494
EF000767
EF001131
-
EF001229
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
EF004508
EF004586
EV007115
EF004702
EF004902
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
EF005466
1.0
EF005474
EF005496
EF005604
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
LENGTH
71
WIDTH
71
DEPTH
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg BIM
    Conduit ferrules and elbows
    Spelsberg BIM
    Funnels
    Spelsberg BIM
    Mounting boxes
    Spelsberg BIM
    Ceiling sockets
    Spelsberg BIM
    Ceiling sockets for prefabricated ceilings
    Spelsberg BIM
    Junction boxes
    Spelsberg BIM
    Boxes
    Spelsberg BIM
    Outlets
    Spelsberg
    U 71 K GRD
    Spelsberg BIM
    Socket housing accessories
    Spelsberg BIM
    Socket distributor accessories
    Spelsberg BIM
    Socket distributor accessories
    HARTING
    PFT female rear L-coded 1.5mm² w/o FE
    Eaton Crouse-Hinds
    PowerMate - Drilling Pin and Sleeve Connectors
Previews
3D
Dimension
2D
Download CAD models