Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Unimec (IT)
Description
DF-MDF - Modelli DF-MDF
Bill of material
DF32
GRANDEZZA
Size
RAPPORTO
Ratio
1/1
FORMA
Form
FLANGIA
Flange
A
mm
A1
mm
A2
mm
A3
mm
A4
mm
A6
mm
A7
mm
A8
mm
A9
10 mm
A14
mm
A15
mm
A16
mm
A17
mm
A18
mm
B
mm
B1
2 mm
C
Distance f
mm
D
Ø h7
mm
D2
Ø h7
mm
D4
Distance f
mm
D5
Distance f
mm
E
mm
E1
mm
E2
mm
F
F1
F2
F3
F4
H
mm
L
mm
L2
mm
M
mm
M2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Unimec (IT)
    TPR - TPR models
    Unimec (IT)
    F-MF - Modelli F-MF
    Unimec (IT)
    RC/F-RC/MF - Modelli RC/F-RC/MF
    Unimec (IT)
    RS/F-RS/MF - Modelli RS/F-RS/MF
    Unimec (IT)
    TP - TP models
    HPC
    FF20 - Offset spur gear reducer - Torque up to 23Nm
    Unimec (IT)
    RIS/F-RIS/MF - Modelli RIS/F-RIS/MF
    Brother Gearmotors
    Flange mount
    Unimec (IT)
    RHA - RHA models
    Rossi
    MR 2IV 40..81 - Gearmotors MR 2IV 40...81
    Unimec (IT)
    K - K models
    Unimec (IT)
    RC - RC models
    Unimec (IT)
    MREC - MREC models
    JUFAN
    AL2-A - The complex dynamic square cylinder
Previews
3D
Dimension
2D
Download CAD models