Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2017.
Alternative part(s)
Should a replacement part be used?
Selectable products: 84
HELP_VARIABLE
Company
Festo
Description
DFPB - Semi-rotary drive
Bill of material
557558 DFPB-40-090-S4-F05
TNR
Part number
TYP
Type
INFO
Valid until
Information
2018-12-31
B1
mm
B2
30 mm
B3
32 mm
B4
mm
B5
24 mm
B6
12 mm
B7
4 mm
D1
mm
D2
mm
D3
mm
D4
Thread
D5
Thread
D6
Thread
M5
D7
Thread
M6
EE
Thread
H1
mm
H2
mm
H3
mm
L1
mm
L2
mm
L3
mm
T1
mm
T2
mm
T3
mm
T4
8 mm
T5
12 mm
W1
90 mm
W2
45 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models