Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2017. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
DG - Round cylinder
Bill of material
2456 DG-6-25
TNR
Part number
TYP
Type
DG-6
INFO
Valid until
Information
2017-12-31
HVAR
Stroke range
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HUBW
Stroke
mm
D1
Thread
M 5 mm
D2
10.000 mm
D3
3.000 mm
KK
Thread
M 10x1 mm
H1
26.000 mm
H2
13.000 mm
H3
7.000 mm
L1
14.000 mm
ZJ
59.500 mm
W
27.500 mm
VD
10.000 mm
DM
4.000 mm
VA
2.000 mm
SW1
Width across flats
17.000 mm
SW2
Width across flats
11.000 mm
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models