Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Festo
Description
DGSC - Mini slide
Bill of material
569792 DGSC-6-10-P-P
TNR
Part number
TYP
Type
HUB
Stroke
10 mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
LF
Length compesation
mm
B1
8 mm
B2
4 mm
B3
2.6 mm
B4
4 mm
D2
M3
D3
2 mm
D4
M3
D5
M5
D6
M3
D7
1.5 mm
EE
M3
H1
26 mm
H2
mm
H3
mm
H4
mm
H5
8 mm
H6
6.5 mm
H7
3 mm
H8
2.6 mm
L1
52 mm
L2
48 mm
L3
16 mm
L4
mm
L5
mm
L6
10 mm
L7
5.5 mm
L8
mm
T1
max
3.5 mm
T2
min
6 mm
T3
8 mm
T4
5 mm
T5
4 mm
T6
4 mm
T7
4 mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model