Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
DH05-175 - ABS-Lock DH05
Bill of material
DH05-175
ARTIKELID
Item Code
DH05-175
ARTIKELBEZ
Item Description
ABS-Lock DH05
LANGTEXTDE
Information Text
Permanent Stainless Steel roof hook, tested in accordance with EN 517:2006,Bfor tiled roofs, with cranked bar to overcome the battens andbase plate to allow a perfectly aligned installation on a tile roof. fall protection anchor and ladder hook.min. rafter dimensions: 60 X 120 mmfor max. 1 person.Incl. consecutive serial number.Incl. fastening materials (screw length = 180 mm)In case of over-rafter insulation, specify bead distance.
GAEB
GAEB Text
Safety roof hook ABS-Lock DH05 or equivalent. Tested according to DIN EN 517:2006, Type B. Approved for one person. Offset design for tile roofing or similar. The base plate is adjustable to align with the tile layout. Anchor device and support point for placing ladders. Made entirely of stainless steel, including mounting materials. Includes a permanent DataMatrixCode (DMC) for unique identification of the product. Attachment with 2 stainless steel screws into the rafters. Attachment through over-rafter insulation also possible (specify insulation thickness, max. 200 mm). The roof structure must be checked on site to accommodate the introduced forces. Installation according to separate item '.........'. Installation documentation with Lock Book Docu to be handed over to the building operator as proof of correct installation and to ensure long-term usability of the anchor device.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-dh05.html
ANWENDUNG
Application
Pitched Roof
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
screwed
UNTERGRUND
Substructure
Wood
GTIN
4260486760546
COMCODE
Commodity Code
73269060
VPE
Unit
piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models