Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Veith
Description
DHK - ELADUR - Delta - Hollow pad
Bill of material
VEITH - ELADUR - Delta - Hollow pad DHK42 90Grad - 35x250
KB
Designation
DHK42
ELADUR
Type of Eladur
SHORE
Shore hardness
80 ±3 Shore A Shore
E
Elasticity
35 %
W
Angle
°
B
Width ±1%
mm
P
to fit prism width
mm
D
Inner diameter
mm
L
Length ±5 mm
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models