You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8128709 DHWC-16-A-S-NO
Festo
Products
Mechanical grippers
Mechanical grippers
Angled grippers
Powered by
CAD模型選擇
{festo/parts_cat/gripper/gripper/a_gripp/dhwc_asmtab.prj},{NB=8128709 DHWC-16-A-S-NO---(0_high)},{TNR=8128709},{TYP=DHWC-16-A-S-NO},{ROT=0.0},{LODLEVEL=high},{BAU=16},{A=16.000},{A1=8.000},{A2=6.000},{A3=4.000},{B=20.000},{B1=11.900},{B2=4.400},{B3=12.000},{B4=12.000},{B5=13.000},{B6=13.000},{D1=3.000},{D2=2.000},{D3=17.000},{E1=M4},{E2=M4},{E3=M4},{EE=M3},{H=75.800},{H1=19.700},{H2=58.800},{H3=48.800},{H4=35.300},{H5=31.700},{H6=25.400},{H7=15.400},{H8=2.000},{L=32.000},{L1=24.400},{L2=27.000},{L3=17.600},{L4=25.000},{L5=25.000},{N=17.000},{N1=8.500},{N2=4.000},{N3=9.000},{P1=9.000},{P2=27.300},{T=4.500},{T1=4.500},{T2=6.000},{T3=3.000},{W1=15.0},{W2=-2.0},{WMIN=0.0},{WMAX=17.0},{CNSMASSEXACT=0.0975},{GTIN=4052568567941}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Festo
Description
DHWC - angle gripper
Bill of material
8128709 DHWC-16-A-S-NO
TNR
Part number
8128709
8128709
TYP
Type
DHWC-16-A-S-NO
DHWC-16-A-S-NO
ROT
Rotation angle
°
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
A
16.000
16.000
mm
A1
8.000
8.000
mm
A2
6.000
6.000
mm
A3
4.000
4.000
mm
B
20.000
20.000
mm
B1
11.900
11.900
mm
B2
4.400
4.400
mm
B3
12.000
12.000
mm
B4
12.000
12.000
mm
B5
13.000
13.000
mm
B6
13.000
13.000
mm
D1
3.000
3.000
mm
D2
2.000
2.000
mm
D3
17.000
17.000
mm
E1
M4
M4
mm
E2
Thread
M4
M4
mm
E3
Thread
M4
M4
mm
EE
Thread
M3
M3
mm
H
75.800
75.800
mm
H1
19.700
19.700
mm
H2
58.800
58.800
mm
H3
48.800
48.800
mm
H4
35.300
35.300
mm
H5
31.700
31.700
mm
H6
25.400
25.400
mm
H7
15.400
15.400
mm
H8
2.000
2.000
mm
L
32.000
32.000
mm
L1
24.400
24.400
mm
L2
27.000
27.000
mm
L3
17.600
17.600
mm
L4
25.000
25.000
mm
L5
25.000
25.000
mm
N
17.000
17.000
mm
N1
8.500
8.500
mm
N2
4.000
4.000
mm
N3
9.000
9.000
mm
P1
9.000
9.000
mm
P2
27.300
27.300
mm
T
4.500
4.500
mm
T1
4.500
4.500
mm
T2
6.000
6.000
mm
T3
3.000
3.000
mm
W1
15.0
°
W2
-2.0
°
CNSMASSEXACT
Weight
0.0975
0.0975
kg
GTIN
4052568567941
4052568567941
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求